Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBH13_18 - Hexagon socket head cap screws with small diameter/Full teeth
Bill of material
TBH14-M3-L5
CODE
code
TYPE
type
MAT
material
SUR
Surface treatment
HRD
hardness
STL
strength level
M
mm
L
mm
P
P Pitch
0.50
D
4.5 mm
K
mm
S
mm
H
h
1.5 mm
LINK
website
Website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели