Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBH71_72 - Eccentric clamping screw
Bill of material
TBH71-M3
CODE
code
TYPE
type
Eccentric clamping screw
MAT1
National standard material
35CrMo
MAT2
equivalent material
SCM435
SUR
surface treatment
POW
power level
10.9
M
L
6
P
P(pitch)
0.50
D
6.8
K
2.5
EE
e(eccentric)
0.4
HH
h(min)
1.0
PIU
plum trough number
T10
E
3.10
TOI
E tolerance
+0.3,0
S
S(MAX)
3.3
MIN
Adjustment range min
-0.10
MAX
Adjustment range max
+0.7
LINK
weblink
webxxx
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD