Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBL90_91 - Powerful locking nut
Bill of material
TBL90-M6
CODE
Code
TYPE
Type
Powerful locking nut
MAT
Material
SUR
Surface Treatment
M
mm
P
Pitch
1.00 mm
S
10 mm
E
11.5 mm
H1
Upper nut H1
5.0 mm
H1TOL
H1 Tolerance
0/-0.32
H2
Lower Nut H2
5.0 mm
H2TOL
H2 Tolerance
0/-0.32
H
Assembly Height
8.0 mm
HH
h
3.0 mm
G
Weight
5 g
LINK
Hyperlinks
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models