Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBY05_06 - Flat head stripe rivet nuts
Bill of material
TBY05-M3-0
CODE
code
TYPE
type
Flat head stripe rivet nuts
MAT
material
SUR
surface treatment
M
mm
BM
mouth code
MAX
Riveting range
MIN
Riveting range
0.5 mm
A
mm
KJ
Mounting Aperture
mm
D
mm
D1
mm
K
0.8 mm
L
mm
LINK
weblink
webxxx
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model