Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBY21_22 - Seal stand
Bill of material
TBY21-M3-1
CODE
code
TYPE
type
Seal stand
MAT
material
SUR
surface treatment
M
mm
BM
mouth code
mm
P
pitch
0.5 mm
L
8.5 mm
L1
9.6 mm
L2
L2(max)
0.97 mm
D
6.35 mm
D1
D1(max)
4.20 mm
D2
D1(max)
3.84 mm
V
5.3 mm
ZXHD
Minimum thickness of mounting plate
1.00 mm
KJ
Mounting plate aperture
4.22 mm
ZXJL
Minimum distance from hole center to edge of mounting plate
4.8 mm
LINK
weblink
webxxx
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD