Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDB52_72 - Hexagon head bolt with stopper/Regulating type.Flat head type
Bill of material
TDB52-M3-L15
CODE
code
TYPE
type
Flat head type
TYPE1
type
Antistatic value
THR
thread
Coarse tooth
MAT
subject material
SUR
subject surface preparation
STR
subject strength grade
MAT1
Stop material
polyurethane
COL
Stop colour
black
HRD
Stop hardness
Xiao styleA90
ANT
Antistatic value
10^6~10^9Ω
MAT2
enclosure material
SUR1
enclosure surface preparation
M
mm
L
mm
DD
d
3.5 mm
A
2.0 mm
A1
1.5 mm
A2
0.7 mm
S
5.5 mm
C
6.4 mm
T
2.4 mm
LINK
Website link
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD