Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDC41_44 - Cylinder head stopper set screw Flat head cylinder stopper Adjustable type
Bill of material
TDC42-M3-L10
CODE
Code
TYPE
Types of
Adjustment type Flat head cylindrical stopper Hexagon socket hole type in threaded part
THR
thread
coarse teeth
MAT
The main material
SUR
body surface treatment
QD
main body strength
MAT1
Block material
Polyurethane
COL
Stop color
HRD
Block hardness
MAT2
Accessory material
SUR2
Accessory surface treatment (1 hex nut)
M
mm
L
mm
L1
Full thread
A
14 mm
A1
4 mm
D
7.5 mm
S
1.5 mm
T
2.4 mm
V
1.8 mm
LINK
website
Website link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD