Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TDC63_72 - Hexagon socket head screw with stopper/adjustable type
Bill of material
TDC63-M4-L10
CODE
Code
TYPE
Type
Adjustable Inner Hexagon Cylindrical Stop
MAT1
The main material
SUR
Main Body Surface Treatment
BSL
Main Body Strength Grade
MAT2
Block Material
MC Nylon
COL
Block Color
Blue
HRD2
Block Hardness
-
MAT3
Accessories (Hexagon Nut)Material
SUR3
Accessories (Hexagon Nut) Surface Treatment
AQ
Accessories (Hexagon Nut) Quantity
2PCS
M
mm
L
mm
D
10 mm
D2
2.4 mm
A
7 mm
S
2.0
T
3.2 mm
LINK
Website
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models