Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLK06 - Dowel
Bill of material
BLK06-3
CODE
Code
BLK06
TYPE
Dowel
MAT
Material
SUS304
SUR
Surface Treatment
White Washing
STRE
Strength Grade
-
SPE
Specifications
DD3
d3
1.8
DD3TOL
d3 Tolerance
-0.02/+0.02
DD
d
0.6
DDTOL
DD tolerance
-0.01/+0.01
DD4
2.2
V
3.0
C
C(max)
1.0
L
8.6
R
1.2
DD1
d1
3.0
DD2
d2
2.5
MM
m
0.8
NN
n(min)
1.5
LINK
Website
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models