Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLP51_66 - Ruler, scale longitudinal type L dimension specified type
Bill of material
BLP56-L20
CODE
code
TYPE
type
WIDTH
Width
15mm
MAT1
Standard material
MAT2
Quite material
SUR
Surface treatment
L
T
0.5
AUO
A unit of measurement
Unit 1mm
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models