Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ23 - Vacuum pipe fittings/Blind plate
Bill of material
BLQ23-63
CODE
code
BLQ23
TYPE
type
Standard type
STD
Standard
ISO
MAT
material
SUS304
SPE
specification
A
95 mm
B
70 mm
T
12 mm
LINK
Website link
Website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD