Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLX05-h7 - Straight type negative tolerance locating pin - one end female thread type
Bill of material
BLX05-h7-D4-L8
CODE
code
BLX05-h7
TYPE1
type
One end threaded type
TYPE2
type
No ventilation slot
TOL
tolerance
h7
MAT1
Material (International)
9Cr18Mo
MAT2
Material (equivalent)
SUS440C
HRD
hardness
40~50HRC
D
mm
HH7
h tolerance
0/-0.012 mm
L
mm
M
2 mm
V
4 mm
V1
1.0 mm
V2
0.2 mm
LINK
weblink
webxxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir