카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMF01_21 - Magnet with base and bolt fixed type
Bill of material
BMF02-A8
CODE
Code
TYPE
Types of
CTZMAT
Magnet holder (material)
SS4000
CTZSUR
Magnet holder (surface treatment)
Nickel plating
CTMAT
Magnet (material)
CTSUR
Magnet holder (surface treatment)
Nickel plating
NRWD
Heat resistant temperature
CJB
Magnetic pole (surface)
CJF
Magnetic pole (reverse surface)
A
mm
T
4.000 mm
H
3.200 mm
DD1
d1
6.400 mm
DD2
d2
5.500 mm
DD3
d3
3.000 mm
TT
t
0.600 mm
B
15.000 mm
P
8.000 mm
N
Attraction N (kgf)
G
Surface magnetic flux density Gaussian (G)
1300~3800
FJ
Accessories (stainless steel hexagon socket countersunk head screws)
LINK
website
Website link
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드