Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMK21_51 - Magnet with base, cover type/internal thread adjusting type
Bill of material
BMK21-D8
CODE
Code
TYPE
Type
MAT1
Magnet Pedestal£¨Material£©
SUR1
Magnet Holder (Surface Treatment)
Electroless Nickel Plating
MAT2
Magnet£¨Material£©
Neodymium Magnets
SUR2
Magnet£¨Surface Treatment£©
Nickel Plating
WD
Heat Resistant Temperature
80℃
CJ
Surface Magnetic Pole
N
D
mm
L
6.000 mm
L1
D1
mm
D2
mm
D3
T
mm
HH
mm
W
M
d
3.000 mm
N
Attraction N (kgf)
G
Surface Flux Gauss (G)
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models