Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFUT - Compression spring L size specified type Outer diameter reference type
Bill of material
YFUT-D5-L15-A
CODE
code
YFUT
TYPE
type
Outer diameter reference type/L size specified type
MAT
Material
SUS304-WPB
SUR
Surface treatment
-
AD
Allowable displacement
F=Lx40%
D
mm
DTOL
D dimension tolerance
±0.3
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L dimension tolerance
±1
LTS
Load type selection
ML
Maximum load
7.1 N
DD
d
0.6 mm
P
P (reference)
1.3 mm
LINK
weblink
webxxx
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD