Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XTG11 - The shaft is sealed with a stern seal
Bill of material
XTG11-01
CODE
code
XTG11
MAT1
Wear ring material
Teflon bronze
MAT2
O-ring material
nitrile rubber
COLOR
color
Brown
PP
Purpose
The shaft is sealed by reciprocating motion
STR
Stress
≤60MPa
SP
Speed
≤15m/s
FRE
Frequency
≤5Hz
TRF
Temperature range for use
-30~110℃
UM
Use Medium
Mineral based hydraulic oil, flame retardant oil, biodegradable hydraulic oil, water
SPE
Specifications
D
D (Product dimensions)
24.9
DD
d (Product dimensions)
19.7
DD1
d1 O-ring
3.53
H
H (Product dimensions)
4.0
DD2
d2 Shaft diameter
20.0
D1
D1 Bottom diameter of groove
30.70
L
L (Slot width)
4.2
RR
r (MAX)
1.0
S1
Radial clearance(<10MPa)
0.4
S2
Radial clearance(<20MPa)
0.25
S3
Radial clearance(<40MPa)
0.20
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models