Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XTS01 - Piston rod pan-piston seal
Bill of material
XTS01-01
CODE
code
XTS01
MAT1
Main body material
Teflon carbon fiber
MAT2
Spring material
SUS301
COLOR
color
Black
PP
Purpose
Shaft/bore seal with low to medium speed rotation
STR1
Dynamic maximum pressure
45 MPa
STR2
Static maximum pressure
60 MPa
SP1
Maximum speed of reciprocating
15 m/s
SP2
Maximum speed of rotation
1 m/s
TRF
Temperature range for use
-40~260℃
UM
Use Medium
Water, steam, oil, crude oil, common chemicals, petrochemicals
SPE
Specifications
DD
d (Product dimensions)
2.6
D
D (Product dimensions)
6.2
H
H (Product dimensions)
2.2
DD2
d2 Shaft diameter
3
D1
D1 Bottom diameter of groove
5.9
L
L (Slot width)
2.4
RR
r (MAX)
0.4
S
Radial clearance (<2MPa)
0.20
S1
Radial clearance(<10MPa)
0.10
S2
Radial clearance(<20MPa)
0.08
S3
Radial clearance(<40MPa)
0.05
LINK
weblink
webxxx
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)