Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WFF03 - Triple assembly
Bill of material
WFF03-AC4010-03-A
CODE
Code
WFF03
PYPE
Types of
Two-way assembly
ZTMAT
The main material
Aluminum die casting
RBMAT
Cup material
PC
FHZMAT
Protective cover material
iron
LXMAT
Filter material
copper
SYLT
Using fluid
Filtered compressed air
ZCBJ
Component
Air pressure filter + oil mister
GG
specification
JGLW
Take-up thread
YX
Tooth type
PT
PSFS
Drainage method
LXJD
Filter accuracy |¨¬m
5
YLBKJ
Pressure gauge caliber
BZNYL
Guaranteed pressure resistance (Mpa)
1.5
ZGSYYL
Maximum use pressure (Mpa)
1
TYFW
Pressure regulation range (Mpa)
0.05-0.85
EDLL
Rated flow rate (L/min)
HJWD
Ambient temperature ??C
5-60
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
J
mm
K
mm
L
mm
M
mm
N
mm
P
mm
LINK
website
Website connection
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели