Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WGY21 - Two claw cam
Bill of material
WGY21-16-0
CODE
code
WGY21
TYPE
Type
Pivot opening/closing type/cam type 180 degrees
DZXS
Action form
Double action
GJ
Bore diameter
mm
CXKG
Number of magnetic switches
KBKC
Opening and closing angle
180 °
KBBC
Opening and closing angle
-3
JGKJ
Take over
m5
BCL
Retention force N pressure 0.5MPa
SYLT
Using fluid
air
SYYL
Operating pressure (MPa)
0.1~0.6
HJLT
Ambient fluid temperature ??C
-10~60
CFJD
Repeatability
±0.2
ZG
Maximum usage frequency (c.p, m)
60
RH
lubricating
No need
ZL
Weight (g)
g
A
B
??
mm
A1
A2
B2
mm
A3
A4
B4
mm
A5
A
m5
A6
m5
C
CTOL
C Tolerance
D
mm
C1
mm
C1TOL
c1tol
D1
1.5 mm
W
mm
W1
mm
W2
mm
W3
mm
W4
mm
W5
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
N
N (none)
mm
N1
mm
P
mm
P1
mm
S
mm
S1
mm
S2
mm
G
mm
G1
mm
E
mm
F
mm
H
mm
V
mm
J
mm
K
mm
LINK
website
website link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD