Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHA13 - Pneumatic slide
Bill of material
WHA13-12-10-0-N
CODE
Code
WHA13
TYPE
Type
Pneumatic Slide Table - Circulating Linear Guide
ACT
Action Means
Double Acting
BORE
Cylinder Diameter
STR
Stroke
QUA
Number Of Magnetic Switches
ADJ
Adjustment Device
THR
Pipe Thread
FLU
Use Fluid
Air
MAX
Maximum Working Pressure Mpa
0.7
MIN
Minimum Use Pressure Mpa
0.15
TEM
Environment And Fluid Temperature
-10-60 °C
SPE
Piston Speed mm/S
50-500
TOL
Stroke Length Tolerance
+1/0
OIL
Oil Feed
Unnecessary
F
mm
N
4 mm
G
mm
H
mm
NN
2 mm
GA
mm
HA
mm
V
mm
J
mm
K
mm
KA
0.0 mm
NA
mm
M
mm
Z
Effective Tooth Number
mm
ZZ
mm
AGO
Adjust The Stroke Range Before
mm
AFT
After Adjusting The Stroke Range
mm
A
mm
B
mm
C
mm
D
mm
E
mm
LINK
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models