Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WJK01_03 - Precision hydraulic buffer, double head automatic compensation type and no buffer spring
Bill of material
J-WJK02-2030
CODE
code
TYPE
Type
MAT1
Body material
SS400
MAT2
Piston rod material
SUS304
MAT3
Impact head
Polyurethane
SUR
Surface treatment
Black
TEM
Operating temperature
-10??-80??
SPE
specification
M
Nominal thread M
M20*1.5 mm
ST
Itinerary St
mm
P
Pitch P
1.5 mm
A
mm
B
mm
C
mm
D
mm
E
15.8 mm
F
18 mm
G
mm
H
26 mm
V
7 mm
NME
Maximum absorbed energy Nm(E)
ETC
Hour maximum absorption energy Nm(Etc)
ME
Maximum effective weight kg (Me)
S
Maximum impact speed (m/s)
W
Weight (g)
LINK
website
website link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD