Catalog navigation
CADモデル選択
選択可能な製品数: 44
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIT26_27 - Thick arm hinge base and double Earrings π type
Bill of material
WIT26-D25-T38-W15-H39
CODE
code
TYPE
Type
Double earrings |D type A size compact type W.H size specified type
MAT1
Material
MAT2
Material
SUR
Surface treatment
D
mm
DTOL
D tolerance H7
mm
T
T selection
mm
W
W minimum unit 1
mm
Enter value for W
W minimum unit 1
mm
cm
inch
ft
WTOL
W tolerance
+0.15/+0.05 mm
H
H minimum unit 1
mm
Enter value for H
H minimum unit 1
mm
cm
inch
ft
A
mm
F
mm
E
mm
K
mm
S
mm
DD
d
mm
C
mm
ZZWC
Change the number of holes
T1
0 mm
LINK
website
website link
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)