Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEC71 - Standard Type,Vacuum Generator,Tube Type,Muffler Free,Threaded Connection Type
Bill of material
WEC71-1.3-S
CODE
Code
WEC71
TYPE
Types of
Tube Type/Threaded Connection Type/No Muffler
NOD
Nozzle diameter
mm
HDV
Highest vacuum
HDVPOOL
Vacuum Degree
kPa
GPS
Size Of Gas Supply Pipe D1
VPS
Vacuum piping size D2
EPS
Exhaust Piping Size D3
A
mm
B
mm
C
mm
D
mm
F
mm
G
mm
H
mm
K
mm
MVF
Maximum Vacuum Flow
l/min
AIC
Air Consumption
l/min
FIU
Use Fluid
Filtered Compressed Air
USP
use pressure
250~600
RSP
Rated supply pressure
700 Pa
TEM
Operating temperature
5~60 °C
LUB
lubricating
Unnecessary
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models