Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WES71_72 - Precision type, deep concave type vacuum sucker and spring type side vacuum port
Bill of material
J-WES71-d50
CODE
Code
mm
TYPE
Type
Spring Type Side Vacuum Port mm
OM
Takeover Mode
One-Touch Couplings mm
SM
Sucker Material
mm
COLOR
Color
mm
DD
Diameter(d)
mm
B
Minimum Unit 1
mm
D
Diameter(d)
6 mm
RP
rp
- mm
M
Internal Thread Type
14 mm
MP
1 mm
L1
l1
mm
L2
l2
mm
L3
l3
20 mm
P
P Minimum Unit 0
16 mm
S
Stroke
6 mm
E1
20.1 mm
E2
18.5 mm
H1
Opposite
17 mm
H2
Opposite
12 mm
T
Inner Hexagon Socket Depth
4 mm
N
Spring Maximum Load
mm
GG
Weight
mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models