Catalog navigation
CADモデル選択
選択可能な製品数: 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WET36_37 - Precision type, corrugated vacuum suction cup, spring top vacuum port, quick joint type
Bill of material
J-WET36-d50
CODE
Code
mm
DD
Disk diameter (d)
mm
TYPE
Types of
Spring-loaded top vacuum port mm
OM
Takeover method
Quick Connector mm
SM
Suction cup material
mm
COLOR
Color
black mm
B
Minimum unit 1
mm
M
Internal thread type
mm
MP
1 mm
L1
mm
L2
mm
L3
mm
P
mm
S
mm
H1
opposite
mm
H2
opposite
mm
T
Hexagon socket depth
mm
N
Spring maximum load (N)
mm
GG
weight
mm
LINK
website
Website link
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)