Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEM10 - Standard double-layer vacuum suction cup / suction cup insert
Bill of material
WEM10-d8
CODE
code
WEM10
TYPE
type
Seamless suction cup PEEK insert
MAT
Material
Resin
COLOUR
colour
cream color
SYXP
Applicable sucker
WEM06/07
DD
Applicable disc diameter d
mm
C
3.0 mm
D
9.0 mm
E
0.5 mm
H
2.5 mm
LINK
weblink
webxxx
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD