Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XZH01 - Precision type, pressure regulating valve and bent joint
Bill of material
J-XZH01-D4-M5
CODE
Code
J-XZH01
TYPE
Type
External Thread Elbow Joint
MAT1
Main Material
POM
MAT2
Thread Part
Brass
MAT3
Out Of The Ring Material
POM
D
mm
MOD
Nominal model
R
M5*0.8 mm
A
3 mm
BMIN
B min
67.4 mm
BMAX
B max
70.0 mm
L1MIN
L1 min
64.4 mm
L1MAX
L1 max
67.0 mm
L2
24.2 mm
P1
11.5 mm
P2
15 mm
C
11.0 mm
E1
20.7 mm
E2
8.5 mm
H
14.0 mm
K
6.0 mm
WEI
Weight (g)
26
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models