Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDV-ZG-14_15 - Vacuum pipeline accessories/KF standard/with filter screen/vacuum sealing ring
Bill of material
YHDV-ZG-14-KF16
CODE
code
TYPE
type
BZ
standard
KF
MAT
Center ring material
SUS304
MAT1
Sealing ring material
Fluororubber
GG
Specifications
B
17 mm
C
8 mm
NUM
Number of filter mesh
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models