Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBM03 - Sliding Film(For Aluminum-Plastic Sliding Bearing),Open Type
Bill of material
OBM03-d10
CODE
Code
OBM03
TYPE
Type
Open type
MAT
Material
Engineering Plastics Contain Lubricants And Special Fillers
TEM
Use environment temperature
-50℃~90℃
DD
d
DDTOL
D Tolerance
+0.07/+0.03
D
12
L
28
TT
t
0.8
TTTOL
T Tolerance
0/-0.1
T1
0.8
Z
H
2.5
ZTOL
Z Tolerance
-0.1/-0.5
W
7.3
RR
r
3.0
RRTOL
R Tolerance
-0.1/-0.2
T2
0.4
WEI
Weight (g)
1.0
LA
La
29
RR1
r1
3.0
T3
0.8
T4
1.0
Z1
2.6
LINK
Website Link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models