Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFT21_24 - Sliding guide sleeve for mold base · LOCTITE adhesive type/copper alloy type/self-lubricating type/copper alloy self-lubricating type
Bill of material
OFT22-d20-L50
CODE
code
TYPE
type
MAT1
Material
HRD
hardness
ATT
Attachment
DD
d
mm
DDTOL
d Tolerance
+0.027/+0.022
L
mm
DD1
d1
31 mm
DD1TOL
d1 Tolerance
0/-0.007
V
4 mm
A
10 mm
B
6 mm
E
mm
LINK
Webstie Link
Webstie Link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD