Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFZ81_96 - Oil free bushing with flange, built-in copper alloy bushing, standard type
Bill of material
OFZ86-d30
CODE
Code
TYPE
Type
MAT
Material
Aluminum Alloy
SUR
Surface Treatment
Natural anodizing
OMAT
O-ring material
Nitrile rubber
UB
Use bushing
OFV01
DD
d
mm
DDTHE
D Tolerance
D
mm
DTHE
D Tolerance
L
mm
V
mm
L1
mm
H
mm
T
mm
DD1
d1
mm
DD2
d2
mm
HH
h
mm
PCD
mm
W
mm
E
mm
F
mm
LINK
Website
Website Connection
MM
m
1.750 mm
NN
n(Min)
2.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models