Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LME52_73_LMG52_73 - Linear bearing with flange - single lining / double lining
Bill of material
LME73-d6
CODE
code
TYPE1
type
TYPE2
type
MAT1
Bushing material (international)
GCr15
MAT2
Bushing material (equivalent)
SUJ2
HRD
Bushing hardness
56HRC~
SUR
Bushing surface treatment
MAT3
Ball material
GCr15
MAT4
Cage material
Resin
MAT5
Seal material
Nitrile rubber
SYHJWD
Ambient temperature
-15~80 ℃
DD
d
mm
DDTOL
d tolerance
mm
D
10 mm
DTOL1
D No surface treatment
0/-0.011 mm
DTOL2
D surface treatment
0/-0.015 mm
L
mm
LTOL
L tolerance
±0.3 mm
H
25 mm
T
5 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
R
3.00 mm
PCD
P.C.D
19 mm
W
20 mm
E
0 mm
F
19 mm
PX
eccentric
mm
C
Basic rated load C (moving)
N
CO
Basic rated load Co (static)
N
JTYXLJ
Static allowable torque
N/m
WEIGHT1
Round flange weight
g
WEIGHT2
Square flange weight
g
WEIGHT3
Edge flange weight
g
LINK
weblink
webxxx
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели