Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMK02_22 - Linear bearing with flange - medium
Bill of material
LMK02-d6
CODE
code
TYPE1
type
Medium
TYPE2
type
MAT1
Bushing material (international)
GCr15
MAT2
Bushing material (equivalent)
SUJ2
HRD
Bushing hardness
56HRC~
SUR
Bushing surface treatment
Electroless nickel plating
MAT3
Ball material
GCr15
MAT4
Cage material
Resin
MAT5
Seal material
Nitrile rubber
SYHJWD
Ambient temperature
-15~80 ℃
DD
d
mm
DDTOL
d tolerance
0/-0.010 mm
D
12 mm
DTOL
D tolerance
0/-0.018 mm
L
29 mm
LTOL
L tolerance
±0.3 mm
V
5 mm
H
28 mm
T
5 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
P.C.D
20 mm
W
22 mm
E
0 mm
F
20 mm
PX
eccentric
0.015 mm
GZLS
Number of rows of balls
4 mm
CZDY
Verticality Y
0.015 mm
C
Basic rated load C (moving)
225 N
CO
Basic rated load Co (static)
305 N
JTYXLJ
Static allowable torque
1.40 N/m
WEIGHT1
Round flange weight
27 g
WEIGHT2
Square flange weight
21 g
WEIGHT3
Edge flange weight
24 g
LINK
weblink
webxxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir