Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAC31_32 - Miniature Linear Guides - Slider Standard Type - Interchangeable
Bill of material
IAC31-H8-L40
CODE
code
TYPE
type
Component
JDDJ
Accuracy level
advanced
HKGDFS
Slider fixing method
Lock-up
HKSL
Number of sliders
DGGDFS
Rail fixing method
Lock-up
MAT
Material
alloy steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
1.5 mm
F
5.0 mm
W
17 mm
B
12 mm
B1
2.5 mm
C
8 mm
L1
21.9 mm
L2
15.1 mm
MV
M*V
M2*2.5 mm
WR
7 mm
HR
4.7 mm
D
4.2 mm
HH
h
2.3 mm
DD
d
2.4 mm
P
15 mm
GDLD
Fixing screws
M2*6
C1
Basic rated load C (moving)
1.08 KN
CO
Basic rated load Co (static)
1.41 KN
MR
Static permissible moment MR
5.18 N·m
MP
Static permissible moment MP
3.07 N·m
MY
Static permissible moment MY
3.66 N·m
G1
Slider weight
0.011 kg
G2
Rail weight
0.21 kg/m
N
Number of mounting holes N
3
E
mm
LINK
weblink
webxxx
PPATH
iac31_32/assem/iac31_32_asmtpl.prj
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD