Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LEB41 - Economical square screw support component/standard shoulder height/regular type/fixed side
Bill of material
E-LEB41-10
CODE
Code
E-LEB41
TYPE
Type
regular type, fixed side
MAT
1/3/6 material
S45C
MAT1
4 material
SUJ2
SUR
1/3/4/6 Surface treatment
Blackening
GG
Specification
DD
d
10 mm
T
24 mm
T1
6.0
T2
29.5 mm
T3
6.0 mm
W
70 mm
H
43 mm
C
25 mm
W1
36 mm
H1
35 mm
P
52 mm
N
35.0 mm
P2
0 mm
P3
0 mm
DD1
d1
9.0
DD2
d2
14.0 mm
TT
t
11 mm
S
16 mm
JD
It is recommended to match the size of the screw shaft diameter
12/14/15 mm
JDD
Recommended outer diameter of shaft end
10 mm
JDDTOL
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
JA
Recommended shaft end machining size
8.0 mm
JB
Recommended shaft end machining size
36 mm
JE
Recommended shaft end machining size
15.0 mm
JM
Recommended nominal thread size
M10xP1.0 mm
JL
Recommended nominal thread size
11 mm
JT4
Suggested spacer ring length size
5.5 mm
LNIK
Web Link
Webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models