Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LEB71 - Economical square screw support assembly/side perforated/support side
Bill of material
E-LEB71-10
CODE
Code
E-LEB71
TYPE
Type
side perforated/support side
MAT
1 Mat
S45C
SUR
1/3 sur
Black Oxide
GG
Guige
DD
d
8 mm
T
20 mm
W
60 mm
H
39 mm
C
C +0.02/-0.02
22 mm
W1
34 mm
H1
32.5 mm
P
46 mm
P1
15 mm
DD1
d1
6.6 mm
DD2
d2
11.0 mm
TT
t
5.0 mm
DD3
d3
5.5 mm
N
N +0.02/-0.02
30 mm
JD
Match Screw Shaft Diameter JD
12/14/15 mm
JDD
Recommended outer diameter of shaft end Jd
8 mm
JDDTOL
jdtol
-0.005/-0.012
JA
Shield Ring Groove Size JA
7.6 mm
JE
Shield Ring Groove Size JE
10.0 mm
JF
Shield Ring Groove Size JF
7.90 mm
JG
Shield Ring Groove Size JG
0.90 mm
DQ
Use C-Type Retaining Ring
TBP01-8
LINK
Web Link
Webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models