Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCH02_03 - Rolled ball screw ????¨¬??¨¬ Standard nut type ????¨¬??¨¬ Shaft diameter 12 ????¨¬??¨¬ Lead 4/5/10
Bill of material
LCH02-12-5-L150
CODE
Code
LCH02
TYPE
Standard nut type
PLA
place of production
Taiwan, China
ACC
Accuracy level
C7
MAT1
Screw material
S55C
MAT2
Nut material
SCM415H
HT1
Screw heat treatment
high frequency
HT2
Nut heat treatment
Carburizing and quenching
HRD1
Screw hardness
58??62HRC
HRD2
Nut hardness
58??62HRC
SGZJ
Screw shaft diameter
12 mm
DC
Lead
mm
L
L minimum unit 1
mm
Enter value for L
L minimum unit 1
mm
cm
inch
ft
F
15 mm
P
8 mm
GZZJ
Ball diameter
mm
LMHQS
Nut ring number
LWXX
Thread rotation
Right-handed
Y
90.0
D
mm
A
mm
T
mm
D1
mm
D2
mm
DD
d
mm
DD1
d1
mm
HH
H minimum unit 1
mm
H
mm
K
mm
CD
Basic rated load (moving)
COJ
Basic rated load (static)
LA
No machining support side shaft end
LB
Change the nut direction
LC
No machining support side shaft end retaining groove
LD
Change support side processing content
LDD
LD minimum unit 1
mm
LDQ
Q
0
LE
Change the length of the support side shaft end
LEE
LE minimum unit 1
mm
LF
Increase the fixed side shaft end wrench slot
LG
Add fixed side shaft end keyway
LGG
LG minimum unit 1
LH
Add fixed side shaft end keyway
LHH
LH minimum unit 1
mm
S
S minimum unit 1
mm
LJ
Increase the fixed side shaft end plane (1 position)
LJJ
LJ minimum unit 1
mm
LK
Increase the fixed side shaft end plane (2 places)
LKK
LK minimum unit 1
mm
LINK
website
Website connection
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
Dimensión
2D
Descarga de modelos CAD