Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCL02 - Rolled ball screw ????¨¬??¨¬ Standard nut type ????¨¬??¨¬ Shaft diameter 12 ????¨¬??¨¬ Lead 4/5/10
Bill of material
LCL02-15-20-L200
CODE
Code
LCL02
TYPE
Standard nut type
ACC
Accuracy level
C7
MAT1
Screw material
S55C
MAT2
Nut material
SCM415H
HT1
Screw heat treatment
high frequency
HT2
Nut heat treatment
Carburizing and quenching
HRD1
Screw hardness
58-62hrc
HRD2
Nut hardness
58-62hrc
SGZJ
Screw shaft diameter
15 mm
DC
Lead
20 mm
L
l
mm
Enter value for L
l
mm
cm
inch
ft
F
15 mm
P
10 mm
GZZJ
Ball diameter
3.175 mm
LMHQS
Nut ring number
1.5
LWXX
Thread rotation
Right hand
Y
mm
D
34 mm
A
57 mm
T
12 mm
D1
45 mm
D2
50 mm
H
34 mm
DD
d
6.0 mm
CD
Basic rated load (moving)
4.56
COJ
Basic rated load (static)
7.73
LA
la
LB
lb
LC
lc
LD
ld
LDD
Ldd
mm
LDQ
Q
LE
le
LEE
Lee
mm
LN
ln
LNN
Lnn
mm
LF
lf
LG
lg
LGG
Lgg
mm
LH
lh
LHH
Lhh
mm
S
s
mm
LJ
lj
LJJ
Ljj
mm
LK
lk
LKK
Lkk
mm
LINK
web
wbexxx
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели