Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCL29 - Rolled ball screw / shaft diameter 15 • lead 5/10 / compact nut type
Bill of material
LCL29-15-5-L150
CODE
code
LCL29
TYPE
type
Compact nut type
AC
Accuracy class
C10
LSM
Lead screw material
S55C
NM
Nut material
SCM415H
SHT
Screw heat treatment
High frequency quenching
NHT
Nut heat treatment
Carburizing and quenching
LSH
Lead screw hardness
58~62HRC
NH
Nut hardness
58~62HRC
LSSD
Lead screw shaft diameter
15 mm
LEAD
lead
mm
L
mm
Enter value for L
mm
cm
inch
ft
BD
Ball diameter
3.157 mm
SBD
The bottom diameter of the lead screw
12.3 mm
TR
Thread rotation
Rotate right
NONR
Number of nut rings
3 laps 1 column
AXC
Axial clearance
0.1 or less mm
LA
Side shaft ends are not machined
LB
Change the nut orientation
LC
Do not machine support side shaft end retaining ring grooves
LD
Change the processing content of the support side
Q
LE
Change supports side shaft end lengths
LE1
LE
mm
LN
Added screw holes to support the side shaft ends
LN1
LN
mm
LF
Increase the fixed side shaft end wrench position
LG
Add fixed side shaft end keyways
LG1
LG
mm
LH
Add fixed side shaft end keyways
LH1
LH
mm
S
LJ
Add fixed side axis end plane (1 locations)
LJ1
LJ
mm
LK
Increase fixed side shaft end plane (2 locations)
LK1
LK
mm
LINK
weblink
weblink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir