Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCP02_04 - Rolled ball screw ??¡§¡§ Standard nut type ??¡§¡§ Shaft diameter 12 ??¡§¡§ Lead 4/5/10
Bill of material
LCP03-16-5-L150-F15-P6
CODE
Code
TYPE
Standard Nut Type
PLA
place of production
ROT
sense of rotation
ACC
Accuracy level
C7
MAT1
Screw material
S55C
MAT2
Nut material
SCM415H
HT1
Screw heat treatment
High Frequency
HT2
Nut heat treatment
Carburizing And Quenching
HRD1
Screw hardness
58¡«62HRC
HRD2
Nut hardness
58¡«62HRC
SGZJ
Screw shaft diameter
16 mm
DC
Lead
mm
L
l
mm
Enter value for L
l
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
GZZJ
Ball diameter
mm
LMHQS
Nut ring number
LWXX
Thread rotation
Dextral
Y
mm
D
mm
A
mm
T
10 mm
D1
mm
D2
mm
H
mm
DD
d
mm
E
mm
K
6 mm
CD
Basic rated load (moving)
COJ
Basic rated load (static)
LA
la
LB
lb
LC
lc
LD
ld
LDD
Ldd
mm
LDQ
Q
LE
le
LEE
Lee
mm
LN
ln
LNN
Lnn
mm
LF
lf
LG
lg
LGG
Lgg
mm
LH
lh
LHH
Lhh
mm
S
s
mm
LJ
lj
LJJ
Ljj
mm
LK
lk
LKK
Lkk
mm
LINK
website link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models