카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCV29 - Rolled ball screw / shaft diameter 25 • lead 5 / compact nut type
Bill of material
LCV29-25-5-L200-F27-P10
CODE
code
LCV29
TYPE
type
Compact nut type
AC
Accuracy class
C10
LSM
Lead screw material
S55C
NM
Nut material
SCM415H
SHT
Screw heat treatment
High frequency quenching
NHT
Nut heat treatment
Carburizing and quenching
LSH
Lead screw hardness
58~62HRC
NH
Nut hardness
58~62HRC
LSSD
Lead screw shaft diameter
25 mm
LEAD
lead
5 mm
L
mm
값 입력 L
mm
cm
inch
ft
F
mm
값 입력 F
mm
cm
inch
ft
P
mm
값 입력 P
mm
cm
inch
ft
Y
82 mm
BD
Ball diameter
3.175 mm
SBD
The bottom diameter of the lead screw
22.25 mm
TR
Thread rotation
Rotate right
NONR
Number of nut rings
3 laps 1 column
AXC
Axial clearance
0.1 or less mm
C
Basic load rating C(moving)
5.47 kN
CO
Basic load rating Co(Quiet))
12.52 kN
LA
Side shaft ends are not machined
LB
Change the nut orientation
LC
Do not machine support side shaft end retaining ring grooves
LD
Change the processing content of the support side
Q
LE
Change supports side shaft end lengths
LE1
LE
mm
LN
Added screw holes to support the side shaft ends
LN1
LN
mm
LF
Increase the fixed side shaft end wrench position
LG
Add fixed side shaft end keyways
LG1
LG
mm
LH
Add fixed side shaft end keyways
LH1
LH
mm
S
LJ
Add fixed side axis end plane (1 locations)
LJ1
LJ
mm
LK
Increase fixed side shaft end plane (2 locations)
LK1
LK
mm
LINK
weblink
weblink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드