Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB23-LED23 - Square screw support assembly, standard type, fixed side
Bill of material
LEB23-10
CODE
Code
TYPE
Standard
MAT1
1/3/5 material
S45C
MAT2
4 material
SUJ2
SUR
1/3/4/5 Surface treatment
GG
Specification
DD
d
10 mm
T
27 mm
T2
29.5 mm
T3
6 mm
W
70 mm
H
43 mm
C
25 mm
N
35.0 mm
W1
36 mm
H1
24 mm
P
52 mm
P2
0 mm
DD1
d1
9 mm
DD2
d2
0 mm
TT
t
0 mm
S
16 mm
D1
It is recommended to match the size of the screw shaft diameter
12/14/15 mm
JDD
Recommended outer diameter of shaft end
10 mm
JDDTOL
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
JA
Recommended shaft end machining size
8 mm
JB
Recommended shaft end machining size
36 mm
JC
Recommended shaft end machining size
15 mm
JM
Recommended nominal thread size
M10XP1.0 mm
JL
Recommended nominal thread size
11 mm
JT4
Suggested spacer ring length size
5.5 mm
LNIK
website
Website connection
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD