Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB44 - Square screw support component/precision type/with positioning hole type/fixed side
Bill of material
LEB44-8S
CODE
Code
LEB44
TYPE
Type
fixed side,with positioning hole type
MAT
1/3/6 material
S45C
MAT1
4 material
SUJ2
SUR
1/3/4/6 Surface treatment
Blackening
GG
Specification
DD
d
8 mm
T
23 mm
T1
7.0 mm
T2
26.0 mm
T3
4.0 mm
W
52 mm
H
32 mm
C
17 mm
W1
25 mm
H1
26 mm
P
38 mm
N
26.0 mm
P2
0 mm
P3
0 mm
Y
20 mm
F
16 mm
DD1
d1
6.6 mm
DD2
d2
11.0 mm
TT
t
11 mm
S
14 mm
DIA
Oil seal applicable shaft diameter
10 mm
JD1
It is recommended to match the size of the screw shaft diameter
10/12 mm
JDD
Recommended outer diameter of shaft end
8 mm
JDDTOL
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
JA
Recommended shaft end machining size
6.5 mm
JB
Recommended shaft end machining size
32 mm
JE
Recommended shaft end machining size
7.5 mm
JM
Recommended nominal thread size
M8xP1.0 mm
JL
Recommended nominal thread size
7 mm
JT4
Suggested spacer ring length size
5.5 mm
LINK
Web Link
Wedsite Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models