Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB51 - Square screw bearing assembly ????¨¬??¨¬ economical ????¨¬??¨¬ support side
Bill of material
LEB51-6
CODE
Code
TYPE
Economic type
TYPE1
Types of
Support side
MAT
1 material
S45C
SUR
1/3 surface treatment
GG
specification
DD
d
6 mm
T
12 mm
W
42 mm
H
25 mm
C
C 0/-0.02
13 mm
W1
18 mm
H1
20 mm
P
30 mm
DD1
d1
5.5 mm
DD2
d2
9.5 mm
TT
t
11 mm
N
N ??0.02
21.0 mm
D1
With screw shaft diameter ??D
8 mm
JDD
Shaft end outer diameter ???¨¬?d
6 mm
JDDTOL
Shaft end outer diameter ???¨¬?d tolerance
-0.005/-0.012
JA
Retaining ring groove size ??A
5.7 mm
JE
Retaining ring groove size E
9.0 mm
JF
Retaining ring groove size F
6.80 mm
JG
Retaining ring groove size G
0.80 mm
LINK
website
Website connection
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели