Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB53 - Square screw support component/standard shoulder center height difference irregular shape
Bill of material
LEB53-10
CODE
代码
LEB53
TYPE
type
standard shoulder center height difference irregular shape,support side
MAT
1 Material
S45C
SUR
1/3 Surface Preparation
Black Oxide
GG
Specifications
DD
d
8 mm
T
20 mm
W
70 mm
H
48 mm
C
30 mm
W1
36 mm
H1
40 mm
P
52 mm
DD1
d1
9 mm
DD2
d2
14 mm
TT
t
11 mm
JD1
Suggest pairing with screw shaft diameter
12/14/15
JDD
Suggested outer diameter of shaft end
8 mm
JDDTOL
Recommended shaft end outer diameter tolerance
-0.005/-0.012
JA
Retaining ring groove size
7.6 mm
JE
Retaining ring groove size
10 mm
JF
Retaining ring groove size
7.90 mm
JG
Retaining ring groove size
0.90 mm
DQ
Use C-Type Retaining Ring
TBP01-8
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models