Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB61_LED61 - Square screw bearing assembly ????¨¬??¨¬ fixed side ????¨¬??¨¬ side with hole type
Bill of material
LEB61-10S
CODE
Code
TYPE
Side with hole
TYPE1
Types of
Fixed side
MAT
1/3/6 material
S45C
MAT1
4 material
SUJ2
SUR
1/3/4/6 surface treatment
GG
specification
DD
??d
10 mm
T
25 mm
T1
5 mm
T2
29.5 mm
T3
5 mm
W
60 mm
H
39 mm
C
C 0/-0.02
22 mm
W1
34 mm
H1
32.5 mm
P
46 mm
P1
15 mm
P2
13 mm
P3
6 mm
DD1
???¨¬?d1
6.6 mm
DD2
??d2
11.0 mm
TT
t
5.0 mm
N
N ??0.02
30.0 mm
DD3
???¨¬?d3
5.5 mm
S
16 mm
DIA
Oil seal applicable shaft diameter
12.0
D1
With screw shaft diameter ???¨¬?D
12/14/15 mm
JDD
Shaft end outer diameter ??d
10 mm
JDDTOL
Shaft end outer diameter ???¨¬?d tolerance
-0.005/-0.012
JA
Shaft end machining size ??A
8.0 mm
JB
Shaft end machining size B
0.0 mm
JM
Nominal thread M
10 mm
JMP
Nominal thread P
1.00 mm
JL
Nominal thread L
16 mm
JT4
Spacer length
5.5 mm
LINK
website
Website connection
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
Anteprime
3D
Dimensione
2D
Download modelli CAD