Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB64 - Square screw support component/narrow hole pitch installation type/fixed side
Bill of material
LEB64-10S
CODE
Code
LEB64
TYPE
Type
narrow hole pitch installation type,fixed side
MAT
1/3/7 material
S45C
MAT1
6 material
SUJ2
SUR
1/3/6/7 Surface treatment
Blackening
GG
Specification
DD
d
10 mm
T
25 mm
T1
4.0 mm
T2
29.5 mm
T3
5.0 mm
W
60 mm
H
39 mm
C
22 mm
W1
34 mm
H1
21 mm
P
46 mm
P2
13 mm
P3
6 mm
DD1
d1
6.6 mm
S
17 mm
DIA
Oil seal applicable shaft diameter
12 mm
JD1
It is recommended to match the size of the screw shaft diameter
12/14/15 mm
JDD
Recommended outer diameter of shaft end
10 mm
JDDTOL
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
JA
Recommended shaft end machining size
8.0 mm
JB
Recommended shaft end machining size
36 mm
JE
Recommended shaft end machining size
15.0 mm
JM
Recommended nominal thread size
M10*1.0 mm
JL
Recommended nominal thread size
11 mm
JT4
Suggested spacer ring length size
5.5 mm
LINK
Web Link
Wedsite Link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir