Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB74 - Square screw support component/narrow hole pitch installation type/support side
Bill of material
LEB74-10
CODE
code
LEB74
TYPE
type
narrow hole pitch installation type,support side
MAT
1 Material
S45C
SUR
1/3 Surface Preparation
Black Oxide
GG
Specifications
DD
d
8 mm
T
20 mm
W
60 mm
H
39 mm
C
22 mm
W1
34 mm
H1
21 mm
P
46 mm
DD1
d1
6.6 mm
DD2
d2
0 mm
TT
t
0.0 mm
JD1
Suggest pairing with screw shaft diameter
12/14/15
JDD
Suggested outer diameter of shaft end
8 mm
JDDTOL
Recommended shaft end outer diameter tolerance
-0.005/-0.012
JA
Retaining ring groove size
7.6 mm
JE
Retaining ring groove size
10 mm
JF
Retaining ring groove size
7.90 mm
JG
Retaining ring groove size
0.90 mm
DQ
Use C-Type Retaining Ring
TBP01-8
LINK
Website Link
Website Link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir