Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB81_82 - Support Nut
Bill of material
LEG81-M4
CODE
Code
TYPE
ACC
Thread accuracy
MAT
Material
SUR
Surface Treatment
M
mm
LJ
Pitch
mm
W
mm
T
5.0 mm
D
mm
D1
mm
F
0.5 mm
P
2.7 mm
M1
mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models