Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF01 - Screw support assembly Integrated drive base Standard type
Bill of material
LEF01-d10-F60-h20
CODE
code
LEF01
TYPE
type
Integrated transmission seat, standard type
MAT
1 material
cast iron
MAT1
3,4,6 material
S45C mm
SUR
Surface treatment (drive base body, pressure plate, spacer ring, lock nut)
Blackening
DD
d (Applicable screw shaft diameter)
mm
F
Applicable motor flange
HH
h (center height)
mm
AMT
Applicable motor type
servo motor
D1
50.0 mm
PCD
P.C.D
70.0 mm
M
M5 mm
Z
6 mm
D2
36 mm
B
63 mm
P
50 mm
L
83 mm
J
74 mm
E
32 mm
E1
40 mm
S
6.6 mm
Q
11.0 mm
TT
t
2 mm
H
37 mm
H1
21 mm
W1
34 mm
T1
16 mm
T2
5 mm
T3
29.5 mm
T4
5.5 mm
M1
M10x1.0 mm
RES
Recommended screw support (support side)
LEB77-10
REMS
Recommended motor specifications (stop specifications)
50.0 mm
REMI
Recommended motor specifications (install P.C.D)
70.0 mm
LINK
weblink
webxxx
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели